text.skipToContent text.skipToNavigation

BRY28W75

by Bryant 

Catalog ID: BRY28W75

Watertight Devices, Locking Devices, Elastomeric, Male Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal , Yellow, Water/Dust-Tight Housing

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

Product Details

General

Color Yellow
Item Type 30A Watertight Plug
Number Of Poles 3-Pole
Performance
  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)
Type Plugs
UPC 781786378766

Dimensions

Dimensions 2.77 in x 2.77 in x 3.94 in
Height 3.94 in
Length 2.77 in
Width 2.77 in

Electrical Ratings

Amperage Rating 30 A
Voltage Rating 3 Phase 250 VAC
Voltage Rating Description 3 Phase 250 VAC

Conductor Related

Number Of Wires 4-Wire
Wire Size Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S

Certifications and Compliance

Industry Standard(s)
  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)
Nema Rating L15-30P

Logistics

Carton Quantity 10

Resources/Downloads