WBP_HBL2423SW_PRODIMAGE
WBP_HBL2423SW_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
WBP_HBL2313SW_closed_PRODIMAGE

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 20A 3-Phase Delta 250V AC, L15-20R, ScrewTerminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2423SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Female Connector Body, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, NEMA L15-20R, Screw Terminal, Black PBT housing, White PBT clamps.

Standard Product

Product details

General

Application
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Horsepower - Maximum
3
Insulation
Insulated Body
Item Type
20A Watertight Safety-Shroud® Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
  • Connector Body
  • Connector Body
UPC
783585231389

Dimensions

Dimensions
2.75 in x 2.75 in x 4.40 in
Display Size
Standard
Height
4.4 in
Length
2.75 in
Weight
0.65 lb
Width
2.75 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L15-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
960