text.skipToContent text.skipToNavigation

WTSS234SS

by Hubbell Wiring Device-Kellems 

Catalog ID: WTSS234SS

Twist-Lock® Devices, Watertight Safety-Shroud® Accessories, Size 2 Adapter, 3 Wire, Stainless Steel, Thread 3/4"-14 NPT, For use with deluxe cord grips or liquid tight conduit fittings

  • Stainless Steel
  • UL Listed

Product Details

General

Cord Range 0.250"-0.750"
Item Type Adaptor Watertight Safety-Shroud®
Material Stainless Steel
Performance Environmental - Flammability - UL 94 V0
Type Adapters
UPC 783585468891

Dimensions

Dimensions 2.2 in x 2.2 in x 0.64 in
Height 0.64 in
Length 2.2 in
Width 2.2 in

Conductor Related

Cable Range 0.250 - 0.750 in

Certifications and Compliance

Industry Standard(s) cULus Listed to 4X, 12,13

Logistics

Carton Quantity 10

Resources/Downloads