text.skipToContent text.skipToNavigation

WTSS334SS

by Hubbell Wiring Device-Kellems 

Catalog ID: WTSS334SS

Twist-Lock® Devices, Watertight Safety-Shroud® Accessories, Size 3 Adapter, 4 and 5 Wire, Stainless Steel, Thread 3/4"-14 NPT, For use with deluxe cord grips or liquid tight conduit fittings.

  • Stainless Steel
  • UL Listed

Product Details

General

Cord Range 0.250"-0.750"
Item Type Adaptor Watertight Safety-Shroud®
Material Stainless Steel
Performance Environmental - Flammability - UL 94 V0
Type Adapters
UPC 783585468914

Dimensions

Dimensions 2.33 in x 2.33 in x 0.64 in
Height 0.64 in
Length 2.33 in
Width 2.33 in

Conductor Related

Cable Range 0.250 - 0.750 in

Certifications and Compliance

Industry Standard(s) cULus Listed to 4X, 12,13

Logistics

Carton Quantity 10

Resources/Downloads