text.skipToContent text.skipToNavigation

CSGI15350750

By Burndy 

Collection Name: 

Catalog ID: CSGI15350750

By Burndy
Collection Name: 
Catalog ID:  CSGI15350750
The Type CSGI15 Series of cold shrink termination kits provide the same benefits of the Type CSGI58 series - but suitable for 15 kV Indoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Compact, range-taking design only requires 5 SKUs to cover #2 AWG to 2000 kcmil
  • Length of tube is consistent before and after application
  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold