text.skipToContent text.skipToNavigation

CSGI252810P2

by Burndy 

Catalog ID: CSGI252810P2

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 25 to 28 kV Indoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request

  • Length of tube is consistent before and after application
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations include being supplied with terminal or pin connector, customer would crimp onto conductor during installation (terminal/pin connector do require proper installation tooling)

Product Details

General

Application To be used with Single Conductor, 25-28 kV XLPE and EPR copper tape, drain wire, single shield or lead sheathed power cables for the Electrical/Industrial/ Construction market.
Boot Type NO
Environmental Conditions Indoor
Material Silicon Rubber
Pin Type YE25R25
Series G
Terminal Type N/A
Type CSGI2528-P
UPC 621945576711

Electrical Ratings

Phase 1-Phase
Voltage Rating 25/28 kV

Conductor Related

Conductor Size 1/0 AWG

Logistics

Carton Quantity 3

Resources/Downloads

Sales Drawings