text.skipToContent text.skipToNavigation

CSGI5820P1

by Burndy 

Catalog ID: CSGI5820P1

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 5 to 8 kV Indoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Length of tube is consistent before and after application
  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core,Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations supplied with terminal or pin connector require customer to crimp onto conductor during installation and would require proper installation tooling

Product Details

General

Application To be used with Single Conductor, 5-8 kV XLPE and EPR copper tape, drain wire, single shield or lead sheathed power cables for the Electrical/Industrial/ Construction market
Boot Type NO
Environmental Conditions Indoor
Material Silicon Rubber
Pin Type YE26R60
Series G
Terminal Type N/A
Type CSGI58-P
UPC 621945576124

Electrical Ratings

Phase 1-Phase
Voltage Rating 5/8 kV

Conductor Related

Conductor Size 1/0 - 4/0 AWG

Logistics

Carton Quantity 3

Resources/Downloads

Sales Drawings