text.skipToContent text.skipToNavigation

CSUDI2528850JP4

By Burndy 

Catalog ID: CSUDI2528850JP4

By Burndy
Catalog ID:  CSUDI2528850JP4
The Type CSUDI2528-JP Series of Jacketed Concentric Neutral 25-28 kV with terminal cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes indoor cold shrink termination, center endseal termination, pin connector, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrink termination, center endseal termination, pin connector, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request
Add to List

More Options

Where to Buy

Product Details

General

Application To be used with Single Conductor, 25-28 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.
Boot Type NO
Environmental Conditions Indoor
Material Silicon Rubber
Pin Type Use Focus Process
Series UD-JCN
Terminal Type N/A
Type CSUDI2528-JP
UPC 621945579125

Electrical Ratings

Phase 1-Phase
Voltage Rating 25/28 kV

Conductor Related

Conductor Size 850 kcmil

Logistics

Carton Quantity 3

Resources and Downloads

Sales Drawings