text.skipToContent text.skipToNavigation

CSUDO15500JT4

By Burndy 

Catalog ID: CSUDO15500JT4

By Burndy
Catalog ID:  CSUDO15500JT4
The Type CSUDO15-JT Series of Jacketed Concentric Neutral 15 kV with terminal cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, terminal, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrink termination, center endseal termination, pin connector, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request.
Add to List

More Options

Where to Buy

Product Details

General

Application To be used with Single Conductor, 15 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market
Boot Type NO
Environmental Conditions Outdoor
Material Silicon Rubber
Pin Type N/A
Series UD-JCN
Terminal Type YA342N
Type CSUDO15-JT
UPC 621945582866

Electrical Ratings

Phase 1-Phase
Voltage Rating 15 kV

Conductor Related

Conductor Size 500 kcmil

Logistics

Carton Quantity 3

Resources and Downloads

Sales Drawings