BUR_CS3CO-B_PRODIMAGE
BUR_CS3CO-B_PRODIMAGE

CS3CO2528140B, Medium Voltage Cold Shrink Termination Kit, 25-28kV 3-Phase Conversion Series-Outdoor, Sleeve with Boot for Bare Concentric Conductor

Brand:

Burndy

Catalog ID:

CS3CO2528140B

The Type CS3CO2528-B Series of 3 Phase Conversion Kits with Outdoor Sleeves with Boot for Bare Concentric Conductor. Conversion kits includes outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

Product details

General

Application
  • To be used with Single Conductor, 25-28 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.
Boot Type
YES
Environmental Conditions
Outdoor
EU RoHS Indicator
Under Review
Material
Caoutchouc de silicone
Pin Type
N/A
Series
UD-BC
Terminal Type
N/A
Type
  • CS3CO2528-B
  • CS3CO2528-B
UPC
621945584952

Electrical Ratings

Phase
3-Phase
Voltage Rating
25/28 kV

Conductor Related

Conductor Range
  • 5-8kV: 2/0 AWG-500 kcmil
  • 15kV: 2/0 AWG-250 kcmil
  • 25-28kV: #1-2/0 AWG

Logistics

Carton Quantity
1