text.skipToContent text.skipToNavigation

FS2A

by Bryant 

Catalog ID: FS2A

Lampholders, Fluorescent Starter, 14-15-20W

Standard Product

Product Details

General

Application Low Wattage Fluorescent
Color White
Item Type Fluorescent Starters
Lamp Type Pre-Heat
Material - Mounting Hardware Plug-In
Minimum Starting Temperature 40 Degrees F °
OEM Brand Name Hubbell Bryant
Series Fluorescent Starters
Start Type Neo-Start
Type Neostart
UPC 781786689701

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120/277V AC kV
Wattage 14, 15, 20W

Logistics

Carton Quantity 25

Resources/Downloads