WBP_HBLT26CM11_PRODIMAGE
WBP_HBLT26CM11_PRODIMAGE
play
Marine Electrical Products
WBP_HBLT26CM11_back_PRODIMAGE
+1
WBP_HBLT26CM11_tag2_PRODIMAGE

Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Marine Version

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLT26CM11

Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Marine Version.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Style
For 20A and 30A Devices
Type
Circuit Tester
UPC
783585468679

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
720