text.skipToContent text.skipToNavigation

HLDMP

by Hubbell Wiring Device-Kellems 

Catalog ID: HLDMP

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for 15A and 20A straight blade plugs, Yellow

Standard Product

Product Details

General

Application Small Molded Plug Size
Color Yellow
Item Type Accessories PLUGOUT® Lockout Devices
Legend Instructions Molded Into Product
Lock Type Accepts up to 2 Padlocks (not supplied)
Material Polypropylene
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 60°C and minimum continuous -29 °C
Performance
  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing
Plug Type All Standard Plugs and Connectors
Series Accessory
Style For 15 And 20A Straight Blade Plugs
UPC 783585001906

Dimensions

Display Size Small Molded Plug Size
Height 2.57 in
Length 4.22 in
Plug Dimensions Min: .79" (20.0), Max: 1.73" (44.0) in
Weight 0.2 lb
Width 3.14 in

Conductor Related

Nema Color Yellow

Logistics

Carton Quantity 10

Resources/Downloads