WBP_RL154_PRODIMAGE
WBP_RL154_PRODIMAGE

Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain

Brand:

Bryant

Catalog ID:

RL154

Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain

Standard Product

Product details

General

Color
  • White
EU RoHS Indicator
No
Item Type
Incandescent Adapters
Lamp Size
Mogul Base
Material
Composite
Material - Mounting Hardware
Screw-In
Series
Lampholder Accessories
Type
Incandescent Adaptor, Medium Base
UPC
883778304132

Electrical Ratings

Amperage Rating
2.64 A
Connectivity
Screw-In
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV

Certifications And Compliance

Industry Standard(s)
C/US UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
2000

Resources and downloads