WBP_RL201_PRODIMAGE
WBP_RL201_PRODIMAGE

Adapter, Residential Grade, Plug-In, Medium Base to 1-15R, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL201

Adapter, Residential Grade, Plug-In, Medium Base to 1-15R

Standard

Product details

General

Color
  • White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Incandescent Adapters
Material
Thermoplastic
Material - Mounting Hardware
Plug-In
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholder Accessories
Type
Incandescent Adaptor, Medium Base
UPC
883778112263

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
660

Conductor Related

Number Of Wires
3-Wire Grounding

Certifications And Compliance

Industry Standard(s)
C/US UL Listed
Nema Rating
1-15R

Logistics

Carton Quantity
10

Resources and downloads