WBP_RL310_PRODIMAGE
WBP_RL310_PRODIMAGE

Lamp Holders and Sockets, Fluorescent Lamp Holder, Slimline, Slide On, Plunger End, Screw Terminals

Brand:

Bryant

Catalog ID:

RL310

Lamp Holders and Sockets, Fluorescent Lamp Holder, Slimline, Slide On, Plunger End, Screw Terminals

Standard Product

Product details

General

Application
Slim-Line Single Pin
Color
  • White
EU RoHS Indicator
Yes
Item Type
Fluorescent Lampholders
Lamp Size
Slim-Line Single Pin
Material
Composite
Material - Mounting Hardware
Pedestal Slide On
Series
Lampholders
Type
Slim Line, Fluorescent
UPC
883778112324

Electrical Ratings

Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV

Certifications And Compliance

Industry Standard(s)
UL or cUL Listed

Logistics

Carton Quantity
10
Pallet Quantity
12600

Resources and downloads