WBP_RL320_PRODIMAGE
WBP_RL320_PRODIMAGE

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL320

Fluorescent Lamp Holder, Bi-Pin, Pedestal Type, Tall

Standard Product

Product details

General

Application
Medium B-Pin, T8 and T12
Color
  • White
EU RoHS Indicator
Yes
Item Type
Fluorescent Lampholders
Lamp Size
Medium B-Pin, T8 and T12
Material
Composite
Material - Mounting Hardware
Slide On, Snap-In With Captive Nut
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Type
Medium Bi-Pin, Fluorescent
UPC
883778112355

Electrical Ratings

Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
26600

Resources and downloads