text.skipToContent text.skipToNavigation

RL357

by multiple brands 

Catalog ID: RL357

Fluorescent Lamp Holders, High Output, Slide On, Fixed Side

Standard Product

Product Details

General

Application High Output
Color White
Item Type Fluorescent Lampholders
Lamp Size High Output
Material Composite
Material - Mounting Hardware Slide On, Snap-In
OEM Brand Name Hubbell Wiring Device-Kellems
Series Lampholders
Type High Output, Fluorescent
UPC 883778303999

Electrical Ratings

Amperage Rating 1.1 A
Connectivity Screw Terminals
Current / Amperage Rating 1.1 A
Current Rating 1.1 A
Frequency Rating 60 Hz
Voltage Rating 600V AC kV

Certifications and Compliance

Industry Standard(s)
  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)