text.skipToContent text.skipToNavigation

RL42G11HSM

by multiple brands 

Catalog ID: RL42G11HSM

Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, Horizontal Mount, Snap-In

Standard Product

Product Details

General

Application Compact Fluorescent
Color White
Item Type Fluorescent Lampholders
Lamp Size 2-G11 Base 4) Pin
Material Composite
Material - Mounting Hardware Horizontal Screw Down
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire
Series Lampholders
Type Compact Fluorescent
UPC 883778303968

Electrical Ratings

Connectivity Screw Terminals
Current Rating Telephone/CATV
Frequency Rating 60 Hz
Voltage Rating 600V AC kV

Certifications and Compliance

Industry Standard(s)
  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)