WBP_RP102W_PRODIMAGE
WBP_RP102W_PRODIMAGE

TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, White

Brand:

Bryant

Catalog ID:

RP102W

TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, White

Polarized

Product details

General

Application
Trade Select Residential Devices
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Series
Plugs & Connectors
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
883778112539

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Conductor Range
#16 AWG to #14 AWG
Number of Conductors
2-Wire Non-Grounding

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
1-15R

Logistics

Carton Quantity
100

Resources and downloads