WBP_RT200_PRODIMAGE
WBP_RT200_PRODIMAGE

Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray

Brand:

Bryant

Catalog ID:

RT200

Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray

2-Pole 3-Wire Grounding

Product details

General

Color
Ivory
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Adapters
Material
Composite
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Series
Taps & Adaptors
UPC
883778112454

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Wattage
1875

Certifications And Compliance

Industry Standard(s)
C/US UL Listed

Logistics

Carton Quantity
10

Resources and downloads