text.skipToContent text.skipToNavigation

SK3

by Hubbell Wiring Device-Kellems 

Catalog ID: SK3

Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

  • Makes unintentional disconnect virtually impossible
  • Double locking feature

Accessory

Product Details

General

Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Insulgrip
Material Nylon
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type Latching Kit
UPC 783585201726

Dimensions

Display Size Standard Sized
Weight 0.15 lb

Logistics

Carton Quantity 30

Resources/Downloads