text.skipToContent text.skipToNavigation

HBL332B4W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL332B4W

Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 32A 125V, 2-Pole 3-Wire Grounding, 4X/IP69K

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series Advantage Switch-Rated
Style
  • IP67
  • Watertight
Type Mating Inlet
UPC 783585365985

Electrical Ratings

Amperage Rating 32 A
Current / Amperage Rating 32 A
Voltage Rating 100-130 VAC
Voltage Rating Description 100-130 VAC

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032