text.skipToContent text.skipToNavigation

HBLS330R4W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLS330R4W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLS330R4W
Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 125V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Receptacle
UPC 783585550381

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Number Of Wires 3-Wire

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Advantage Series Switch-Rated Pin & Sleeve

Installation/Instruction Manual (IOM)

Engineering Drawing