text.skipToContent text.skipToNavigation

HBLS430R9W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLS430R9W

Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 3-Phase 250V, 3-Pole 4-Wire Grounding, NEMA 4X/IP67, Watertight

Product Details

General

Color Blue
Number Of Poles 3-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Receptacle
UPC 783585550497

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 3 Phase 250 VAC
Voltage Rating Description 3 Phase 250 VAC

Conductor Related

Number Of Wires 4-Wire

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Advantage Series Switch-Rated Pin & Sleeve

Installation/Instruction Manual (IOM)