text.skipToContent text.skipToNavigation

HBLS460B6W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLS460B6W

Heavy Duty Products, IEC Pin and Sleeve, Inlet, Switched, 60/63A 380-415V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K

Product Details

General

Color Red
Number Of Poles 3-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Inlet
UPC 783585479279

Electrical Ratings

Amperage Rating 60/63 A
Current / Amperage Rating 60/63 A
Voltage Rating 380-415 VAC
Voltage Rating Description 380-415 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads

Videos

Advantage Series Switch-Rated Pin & Sleeve

Installation/Instruction Manual (IOM)