WBP_HBLS430R7W_PRODIMAGE
WBP_HBLS430R7W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve, Receptacle, Switched, 60/63A 380-415V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K, With Pilot Contact

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS460R7W

Heavy Duty IEC Pin and Sleeve, Receptacle, Switched, 60/63A 380-415V AC, 3-Pole 4-Wire Grounding, NEMA4X/IP69K, With Pilot Contact.

Product details

General

Color
  • Red
  • Rouge
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
3-Pole
Series
Advantage Switch-Rated
Style
IP69k NEMA 4X
Type
Watertight Receptacle
UPC
783585478647

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC

Conductor Related

Number Of Wires
4-Wire

Logistics

Carton Quantity
6