text.skipToContent text.skipToNavigation

HBLS530R9W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLS530R9W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLS530R9W
Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 120/208V, 4-Pole 5-Wire Grounding, NEMA 4X/IP67, Watertight
Add to List

More Options

Where to Buy

Product Details

General

Color Blue
Number Of Poles 4-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Receptacle
UPC 783585550565

Electrical Ratings

Amperage Rating 30/32 A
Current / Amperage Rating 30/32 A
Voltage Rating 3 Phase Y 120/208 VAC
Voltage Rating Description 3 Phase Y 120/208 VAC

Conductor Related

Number Of Wires 5-Wire

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Advantage Series Switch-Rated Pin & Sleeve

Installation/Instruction Manual (IOM)

Engineering Drawing