WBP_HBLS4100R9W_PRODIMAGE
WBP_HBLS4100R9W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve,Receptacle Switched, 100 A 3 Phase Y 120/208 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS5100R9W

Heavy Duty Products, IEC Pin and Sleeve,Receptacle Switched, 100 A 3 Phase Y 120/208 VAC4-Pole 5-Wire Grounding, NEMA 4X/IP69k.

Watertight

Product details

General

Application
Industrial/Commercial
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
TYPE 3R,3RX,4X AND IP68,IP69K
Insulation
Insulated Body
Material
Composite
Mounting Type
Screw Mount
Number Of Poles
4-Pole
Series
Advantage Switch-Rated
Size
Standard
Style
IP69k NEMA 4X
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact
Type
Watertight Receptacle
UPC
783585575476

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Dielectric Strength
Withstand 3000V AC
Phase
Three Phase Y
Voltage Rating
3 Phase Y 120/208 VAC

Conductor Related

Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire
Wire Size
#6AWG - #1AWG

Certifications And Compliance

Industry Standard(s)
  • UL Listed, File E146033
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
Nema Rating
Non-NEMA