WBP_430B9W_PRODIMAGE
WBP_430B9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, Watertight

Brand:

Bryant

Catalog ID:

330B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786250390

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
250 VAC
Voltage Rating Description
250V AC
Wattage
7500

Conductor Related

Number Of Wires
3-Wire

Resources and downloads