WBP_430C7W_PRODIMAGE
WBP_430C7W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 480V AC, Watertight

Brand:

Bryant

Catalog ID:

330C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

Standard Product

Product details

General

Application
High Ampacity Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786250420

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
480 VAC
Voltage Rating Description
480V AC

Conductor Related

Conductor Range
#12 AWG to #8 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
Non-NEMA

Resources and downloads