WBP_430R9W_PRODIMAGE
WBP_430R9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight

Brand:

Bryant

Catalog ID:

360R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight.

Watertight

Product details

General

Application
High Ampacity Connections
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Watertight - IP67
Type
Receptacle
UPC
781786250673

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250V AC
Wattage
15000

Conductor Related

Number Of Wires
3-Wire
Wire Size
#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating
Non-NEMA