text.skipToContent text.skipToNavigation

4100P5W

by Bryant 

Catalog ID: 4100P5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Black, Watertight

Watertight

Product Details

General

Application High Ampacity Connections
Color Black
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Series Watertight - IP67
Type Plugs
UPC 781786250826

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 100 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 100 A
Current Rating 100 A
Phase Three Phase
Voltage Rating 3 Phase 600 V
Voltage Rating Description 3 Phase 600 V
Wattage 60000

Conductor Related

Cord Type All Portable
Number Of Wires 4-Wire
Wire Size #3 AWG to #1/0 AWG

Certifications and Compliance

Nema Rating Non-NEMA

Resources/Downloads