WBP_430B7W_PRODIMAGE
WBP_430B7W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

432B3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight.

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786252516

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
32 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
32 A
Current Rating
32 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
50Hz 380 V / 60Hz 440 V
Voltage Rating Description
380V 50Hz 440V 60Hz
Wattage
14080

Conductor Related

Number Of Wires
4-Wire

Resources and downloads