WBP_430C9W_PRODIMAGE
WBP_430C9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

516C6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight.

Standard Product

Product details

General

Application
High Ampacity Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786251700

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Voltage Rating
200/346 V 240/415 V
Voltage Rating Description
200/346V 240/415V

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire

Certifications And Compliance

Nema Rating
Non-NEMA

Resources and downloads