WBP_A560P9_PRODIMAGE
WBP_A560P9_PRODIMAGE
WBP_A560P9_HBL560R9W_App-2_PRODIMAGE
WBP_A560P9_HBL560R9W_App-1_PRODIMAGE
WBP_A560P9_HBL560R9W_App_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 3-Phase Wye 120/208V AC, 3- Pole 4-Wire Grounding, Low Profile

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

A560P9

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 3-Phase Wye 120/208V AC, 3- Pole 4-Wire Grounding, Terminal Screws, Blue, Low Profile.

Watertight

Product details

General

Application
High Ampacity Connections
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Low Profile Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention
Series
Low Profile
Style
Standard Service
Type
IP22 Angled Plug
UPC
783585008455

Dimensions

Display Size
Standard Sized

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208 VAC

Conductor Related

Cord Type
All Portable
Number Of Wires
5-Wire
Wire Size
#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
10