Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 30/32 A 120/208 VAC, 4-POLE 5-WIRE, Blue, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

C530C9WLT34

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 30/32 A 120/208 VAC, 4-POLE 5-WIRE, Blue, Watertight

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Glandless water ingress protection

Watertight

Product details

General

Color
Blue
Number Of Poles
4-POLE
Series
Hubbell-PRO
Style
Standard Service
Type
Watertight Liquidtight Connector Body
UPC
783585714172

Electrical Ratings

Current / Amperage Rating
30/32 A
Voltage Rating Description
120/208 VAC

Conductor Related

Number Of Wires
5-WIRE

Logistics

Carton Quantity
10

Resources and downloads