WBP_HBL360C7W_PRODIMAGE
WBP_HBL360C7W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 100A 480V AC, 2-Pole 3-Wire Grounding, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3100C7W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Connector Body, 100A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

Watertight

Product details

General

Application
  • High Ampacity Connections
Color
  • Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Standard
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector Body
UPC
783585403052

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Voltage Rating
480 VAC
Voltage Rating Description
480 VAC

Conductor Related

Conductor Range
#3 AWG to #1/0 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033
Nema Rating
Non-NEMA

Logistics

Carton Quantity
6