WBP_HBL360C5W_PRODIMAGE
WBP_HBL360C5W_PRODIMAGE

PS, IEC, CONN, 2P3W, 100A 550VDC, MATMOD

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3100C8V0DC

PS, IEC, CONN, 2P3W, 100A 550VDC, MATMOD.

Product details

General

Color
Number Of Poles
2-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
DC Rated
Style
Standard Service
Type
Watertight Connector Body
UPC
783585242330

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating
550 VDC
Voltage Rating Description
550 VDC

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033