WBP_HBL360R6W_PRODIMAGE
WBP_HBL360R6W_PRODIMAGE
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 125A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3125R6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Receptacle, 125A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Single Flanged
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Type
Watertight Receptacle
UPC
783585403175

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Current Rating
125 A
Phase
Single Phase
Voltage Rating
220-240 VAC
Voltage Rating Description
220-240 VAC
Wattage
30000

Conductor Related

Number Of Wires
3-Wire
Wire Size
#3 AWG to #1/0 AWG

Certifications And Compliance

Industry Standard(s)
Listed To Standard UL1682
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10