text.skipToContent text.skipToNavigation

HBL360B6W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL360B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 60A 250V AC, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Watertight

Product Details

General

Application High Ampacity Watertight Connections
Color Blue
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Watertight Inlet
UPC 783585403748

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Current Rating 60 A
Dielectric Strength Withstands 3000V Minimum in
Phase Single Phase
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC
Wattage 15000

Conductor Related

Number Of Wires 3-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Marine Electrical Products

Installation/Instruction Manual (IOM)

Engineering Drawing