text.skipToContent text.skipToNavigation

HBL360P4W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL360P4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 60A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Yellow, Watertight

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips

Watertight

Product Details

General

Application High Ampacity Connections
Color Yellow
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Type Watertight Plug
UPC 783585403816

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Current Rating 60 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 No. 182.1
  • UL Classified to IEC60309-1
  • UL Listed, File E146032
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads