text.skipToContent text.skipToNavigation

HBL420C5W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL420C5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 20A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Black, Watertight

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Watertight

Product Details

General

Application High Ampacity Connections
Color Black
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Standard
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Watertight Connector Body
UPC 783585404301

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 20 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 3 Phase 600 VAC
Voltage Rating Description 3 Phase 600 VAC

Conductor Related

Conductor Range #14 AWG to #10 AWG
Number Of Conductors 4-Wire Grounding
Number Of Wires 4-Wire

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads