WBP_HBL460B7W_PRODIMAGE
WBP_HBL460B7W_PRODIMAGE
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 32A 380/415V, 3-Pole 4- Wire Grounding, Terminal Screws, Red, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL432B6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Flanged Inlet, 32A 380/415V, 3-Pole 4-Wire Grounding, Terminal Screws, Watertight.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Single Flanged
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Watertight Inlet
UPC
783585404660

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
32 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
32 A
Current Rating
32 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Multi Phase
Voltage Rating
380-415 VAC
Voltage Rating Description
380-415 VAC
Wattage
13280

Conductor Related

Number Of Wires
4-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10