text.skipToContent text.skipToNavigation

HBL460B12WP

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL460B12WP

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Inlet w/ Pilot Pin, 100 A, 125/250 VAC, 3-Pole 4-Wire Wire Grounding, Terminal Screws, Orange, 4X and IP69k

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Watertight

Product Details

General

Application High Ampacity Watertight Connections
Color Orange
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Inlet w/ Pilot Pin
UPC 783585365404

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Pressure Terminal Screws
Dielectric Strength Withstands 3000V Minimum in
Phase Single Phase
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC

Conductor Related

Number Of Conductors 4-Wire Grounding
Number Of Wires 4-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads