text.skipToContent text.skipToNavigation

HBL463B6W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL463B6W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL463B6W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 63A 380/415V, 3-Pole 4- Wire Grounding, Terminal Screws, Red, Watertight
  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Watertight

Add to List

More Options

Where to Buy

Product Details

General

Application High Ampacity Watertight Connections
Color Red
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Watertight Inlet
UPC 783585404943

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 63 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 63 A
Current Rating 63 A
Dielectric Strength Withstands 3000V Minimum in
Phase Multi Phase
Voltage Rating 380-415 VAC
Voltage Rating Description 380-415 VAC
Wattage 26145

Conductor Related

Number Of Wires 4-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing