text.skipToContent text.skipToNavigation

HBL463P6W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL463P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 63A 380/415V, 3-Pole 4-Wire Grounding, Terminal Screws, Red, Watertight

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips for maximum cord retention

Watertight

Product Details

General

Application High Ampacity Connections
Color Red
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Type Watertight Plug
UPC 783585404974

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 63 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 63 A
Current Rating 63 A
Phase Single Phase
Voltage Rating 380-415 VAC
Voltage Rating Description 380-415 VAC

Conductor Related

Cord Type All Portable
Number Of Wires 4-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC Standards 60309-1
  • UL Listed, File E146033
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing