text.skipToContent text.skipToNavigation

HBL5100P8V0DC

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5100P8V0DC

PS, IEC, PLUG, 4P5W, 100A 400VDC, MATMOD

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Product Details

General

Color Red
Number Of Poles 4-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series DC Rated
Style Standard Service
Type Watertight Plug
UPC 783585242309

Electrical Ratings

Amperage Rating 100 A
Current / Amperage Rating 100 A
Voltage Rating 400 VDC
Voltage Rating Description 400 VDC

Conductor Related

Number Of Wires 5-Wire

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Logistics

Carton Quantity 6

Resources/Downloads