text.skipToContent text.skipToNavigation

HBL5100R9WP

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5100R9WP

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 100/125A, 3 Phase Y 120/208V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Blue, 4X and IP69k

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Watertight

Product Details

General

Application High Ampacity Watertight Connections
Color Blue
EU RoHS Indicator Contact Manufacturer
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Receptacle w/ Pilot Sleeve
UPC 783585575230

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Pressure Terminal Screws
Dielectric Strength Withstands 3000V Minimum in
Phase Three Phase
Voltage Rating 3 Phase Y 120/208 VAC
Voltage Rating Description 3 Phase Y 120/208 VAC

Conductor Related

Number Of Conductors 5-Wire Grounding
Number Of Wires 5-Wire
Wire Size #3 AWG to #1/0 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682
Nema Rating Non-NEMA

Logistics

Carton Quantity 6

Resources/Downloads