WBP_HBL560C7W_PRODIMAGE
WBP_HBL560C7W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 20A 3-Phase Wye 277/480V AC, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL520C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Red, Watertight.

Watertight

Product details

General

Application
High Ampacity Connections
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Standard
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector Body
UPC
783585405308

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480 VAC

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire

Certifications And Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10